Manufacturer BAP
Description Shrink disk TB 15x45
Part number TB 15x45
Product selection
Selector Type D (mm) d (mm) L (mm) L1 (mm) L2 (mm) L3 n Size
1 TB 15x45 45 15 56 50 16 44 4 M6x45
2 TB 16x45 45 16 56 50 16 44 4 M6x45
3 TB 16x50 50 16 56 50 16 44 4 M6x45
4 TB 17x45 45 17 56 50 16 44 4 M6x45
5 TB 17x50 50 17 56 50 16 44 4 M6x45
6 TB 18x50 50 18 56 50 16 44 4 M6x45
28 TB 19x50 50 19 56 50 16 44 4 M6x45
29 TB 20x50 50 20 56 50 16 44 4 M6x45
30 TB 24x55 55 24 66 60 18.5 54 6 M6x55
31 TB 25x55 55 25 66 60 18.5 54 6 M6x55
32 TB 28x60 60 28 66 60 18.5 54 6 M6x55
33 TB 30x60 60 30 66 60 18.5 54 6 M6x55
34 TB 32x63 63 32 66 60 18.5 54 6 M6x55
35 TB 35x75 75 35 83 75 22 67 4 M8x70
36 TB 38x75 75 38 83 75 22 67 4 M8x70
7 TB 40x75 75 40 83 75 22 67 4 M8x70
8 TB 42x78 78 42 83 75 22 67 4 M8x70
9 TB 45x85 85 45 93 85 24.5 76 6 M8x80
10 TB 48x90 90 48 93 85 24.5 76 6 M8x80
11 TB 50x90 90 50 93 85 24.5 76 6 M8x80
12 TB 55x94 94 55 93 85 24.5 76 8 M8x80
13 TB 60x100 100 60 93 85 24.5 76 8 M8x80
14 TB 65x105 105 65 93 85 24.5 76 8 M8x80
15 TB 70x115 115 70 110 100 29 90 8 M10x95
Type
D (mm)
d (mm)
L (mm)
L1 (mm)
L2 (mm)
L3
n
Size
Contact the supplier
Shanghai Bap Industries Co. Ltd Specialized in design & manufacturing of mechanical transmission equipment.
Shanghai Bap Industries Co., Ltd