Manufacturer Shanghai Bap Industries Co. Ltd
Description Shrink disk M 19x47
Part number M 19x47
Product selection
Selector Φd (mm) ΦD (mm) Φd1 (mm) L1 (mm) L2 (mm) L3 (mm) L (mm) Transmitted Axial Force Ft (kN) Transmitted Torque Mt (N.m) Contacting Pressure of Shaft P (N/mm²) Contacting Pressure of Hub P1 (N/mm²) Numbers of DIN912-12.9 Locking Screw n Size of DIN912-12.9 Locking Screw Locking Torque of DIN912-12.9 Locking Screw Ts (N.m)
1 19 47 53 26 31 39 45 21 202 127 51 4 M6x20 17
2 20 47 53 26 31 39 45 21 213 121 51 4 M6x20 17
3 22 47 53 26 31 39 45 21 234 110 51 4 M6x20 17
4 24 50 56 26 31 39 45 32 384 151 73 6 M6x20 17
5 25 50 56 26 31 39 45 32 400 145 73 6 M6x20 17
6 28 55 61 26 31 39 45 32 448 129 66 6 M6x20 17
7 30 55 61 26 31 39 45 32 480 121 66 6 M6x20 17
8 32 60 66 26 31 39 45 43 683 151 81 8 M6x20 17
9 35 60 60 26 31 39 45 43 747 138 81 8 M6x20 17
10 38 65 71 26 31 39 45 43 811 127 74 8 M6x20 17
11 40 65 71 26 31 39 45 58 853 121 74 8 M6x20 17
12 42 75 81 30 36 47 55 58 1216 135 76 6 M8x30 41
13 45 75 81 30 36 47 55 58 1302 126 76 6 M8x30 41
14 48 80 86 30 36 47 55 58 1389 119 71 6 M8x30 41
15 50 80 86 30 36 47 55 77 1447 114 71 6 M8x30 41
16 55 85 91 30 36 47 55 77 2124 138 89 8 M8x30 41
17 60 90 96 30 36 47 55 77 2317 127 84 8 M8x30 41
18 65 95 101 30 36 47 55 125 2510 117 80 9 M8x30 41
19 70 110 116 40 46 57 67 125 4361 132 84 8 M10x35 83
20 75 115 121 40 46 62 72 125 4694 123 80 8 M10x35 83
21 80 120 126 40 46 62 72 125 5007 115 77 8 M10x35 83
22 85 125 131 40 46 62 72 158 6651 136 92 10 M10x35 83
23 90 130 136 40 46 62 72 158 7042 128 89 10 M10x35 83
24 95 135 141 40 46 62 72 158 7433 121 85 10 M10x35 83
25 100 145 154 46 52 77 89 182 9101 117 81 8 M12x45 145
26 110 155 161 46 52 77 89 182 10015 106 78 8 M12x45 145
27 120 165 171 46 52 77 89 228 13653 122 88 10 M12x45 145
28 130 180 186 46 52 77 89 273 17747 135 97 12 M12x45 145
29 140 190 196 51 59 84 98 248 17328 102 75 8 M12x45 230
30 150 200 206 51 59 84 98 309 23207 119 89 10 M12x45 230
31 160 210 216 51 59 84 98 309 24764 112 85 10 M12x45 230
32 170 225 231 51 59 84 98 371 31561 126 95 12 M12x45 230
33 180 235 241 51 59 84 98 371 33417 119 91 12 M12x45 230
34 190 250 256 51 59 84 98 454 44097 141 107 15 M14x45 230
35 200 260 266 51 59 84 98 454 46418 134 103 15 M14x45 230
36 220 285 291 64 72 100 116 501 55147 105 81 12 M16x60 355
37 240 302 311 64 72 100 116 627 75207 120 95 15 M16x60 355
38 260 325 331 64 72 100 116 752 97775 133 107 18 M16x60 355
39 280 355 361 75 83 123 141 812 113557 114 90 16 M18x80 485
40 300 375 381 75 83 123 141 913 136987 120 96 18 M18x80 485
Φd (mm)
ΦD (mm)
Φd1 (mm)
L1 (mm)
L2 (mm)
L3 (mm)
L (mm)
Transmitted Axial Force Ft (kN)
Transmitted Torque Mt (N.m)
Contacting Pressure of Shaft P (N/mm²)
Contacting Pressure of Hub P1 (N/mm²)
Numbers of DIN912-12.9 Locking Screw n
Size of DIN912-12.9 Locking Screw
Locking Torque of DIN912-12.9 Locking Screw Ts (N.m)
Contact the supplier
Shanghai Bap Industries Co. Ltd Specialized in design & manufacturing of mechanical transmission equipment.
Shanghai Bap Industries Co., Ltd