Manufacturer BAP
Description Shrink disk D 70x120
Part number D 70x120
Product selection
Selector Type d D L (mm) L1 (mm) L2 (mm) n Size
1 D 70x120 70 120 56 62 74 8 M12X55
2 D 80x130 80 130 56 62 74 12 M12X55
3 D 90x140 90 140 56 62 74 12 M12X55
4 D 100x160 100 160 74 80 94 12 M12X70
5 D 110x170 110 170 74 80 94 14 M12X70
6 D 120X180 120 180 74 80 94 15 M12X70
28 D 130X190 130 190 74 80 94 15 M12X70
29 D 140X200 140 200 74 80 94 17 M12X70
30 D 150X210 150 210 74 80 94 18 M12X70
31 D 160X230 160 230 88 94 110 17 M16X80
32 D 170X240 170 240 88 94 110 18 M16X81
33 D 180X250 180 250 88 94 110 20 M16X82
34 D 190X260 190 260 88 94 110 21 M16X83
35 D 200X270 200 270 88 94 110 23 M16X84
36 D 210X290 210 290 110 116 134 20 M16X85
7 D 220X300 220 300 110 116 134 21 M16X100
8 D 240X320 240 320 110 116 134 24 M18X100
9 D 250X330 250 330 110 116 134 27 M18X100
10 D 260X340 260 340 110 116 156 27 M18X100
11 D 280X370 280 370 110 136 156 24 M18X100
12 D 300X390 300 390 110 136 156 24 M18X100
Type
d
D
L (mm)
L1 (mm)
L2 (mm)
n
Size
Contact the supplier
Shanghai Bap Industries Co. Ltd Specialized in design & manufacturing of mechanical transmission equipment.
Shanghai Bap Industries Co., Ltd