LFE nut - 2 symetrical clamping springs balanced front locking

Manufacturer SFERO
Description Stotted nut M22 x 1,5
Part number LFE7
Mass 0.09 kg
Product selection
Selector Type Thread A Ø D (mm) Ø B (mm) C (mm) b x h Ø F (mm) Ø d (mm) Hc grub screw Unlocking Torque in Nm Max Axial load (N) Weight (kg)
1 LFE7 22 x 1,5 39 34 15 4 x 2 30 3.2 4 grub screws M4 24 37800 0.09
2 LFE8 25 x 1,5 43 38 15 5 x 2 33 4.2 4 grub screws M5 30 49400 0.1
3 LFE9 30 x 1,5 48 43 15 5 x 2 39 4.2 4 grub screws M5 40 67100 0.12
4 LFE10 32 x 1,5 50 45 15 5 x 2 41 4.2 4 grub screws M5 48 83600 0.125
5 LFE11 35 x 1,5 53 48 15 5 x 2 44 4.2 4 grub screws M5 58 87400 0.14
6 LFE12 38 x 1,5 56 51 15 5 x 2 47 4.2 4 grub screws M5 70 91700 0.145
7 LFE13 40 x 1,5 58 52 15 6 x 2,5 50 4.2 4 grub screws M5 82 96500 0.15
8 LFE14 42 x 1,5 62 56 15 6 x 2,5 52 4.2 4 grub screws M5 90 96800 0.175
9 LFE15 45 x 1,5 65 59 15 6 x 2,5 55 4.2 4 grub screws M5 110 108800 0.185
10 LFE16 50 x 1,5 69 63 15 6 x 2,5 59 4.2 4 grub screws M5 140 132200 0.19
11 LFE17 52 x 1,5 72 66 15 6 x 2,5 62 4.2 4 grub screws M5 170 137600 0.215
12 LFE18 55 x 2 75 68 15 7 x 3 65 4.2 4 grub screws M5 210 193000 0.23
13 LFE19 60 x 2 80 73 20 7 x 3 72 4.2 4 grub screws M5 260 211000 0.33
14 LFE20 65 x 2 85 78 20 7 x 3 76 4.2 4 grub screws M5 320 238600 0.35
15 LFE21 70 x 2 90 82 20 8 x 3,5 81 4.2 4 grub screws M5 400 257300 0.36
16 LFE22 75 x 2 95 87 20 8 x 3,5 86 4.2 4 grub screws M5 440 298100 0.39
17 LFE23 80 x 2 105 97 20 8 x 3,5 93 5.2 4 grub screws M6 480 318300 0.55
18 LFE24 85 x 2 110 102 20 8 x 3,5 98 5.2 4 grub screws M6 500 338600 0.57
19 LFE25 90 x 2 115 106 20 10 x 4 104 5.2 4 grub screws M6 530 366700 0.6
20 LFE26 95 x 2 120 111 20 10 x 4 107 5.2 4 grub screws M6 590 387400 0.63
21 LFE27 100 x 2 125 116 20 10 x 4 114 5.2 4 grub screws M6 650 408100 0.65
22 LFE28 105 x 2 130 119 20 12 x 5 118 5.2 4 grub screws M6 730 428800 0.68
23 LFE29 110 x 2 135 124 20 12 x 5 122 5.2 4 grub screws M6 810 449500 0.72
24 LFE30 115 x 2 140 129 20 12 x 5 127 5.2 4 grub screws M6 900 476900 0.75
25 LFE31 120 x 2 145 134 20 12 x 5 132 5.2 4 grub screws M6 1000 508600 0.78
26 LFE32 125 x 2 150 139 20 12 x 5 137 5.2 4 grub screws M6 1120 530000 0.8
27 LFE33 130 x 2 155 144 20 12 x 5 142 5.2 4 grub screws M6 1270 559200 0.85
28 LFE34 135 x 2 165 152 22 14 x 6 150 6.2 4 grub screws M8 1359 645400 1.15
29 LFE35 140 x 2 170 157 22 14 x 6 155 6.2 4 grub screws M8 2130 692600 1.2
30 LFE36 145 x 2 175 162 22 14 x 6 160 6.2 4 grub screws M8 2130 717600 1.25
38 LFE37 150 x 2 180 167 22 14 x 6 165 6.2 4 grub screws M8 2130 752500 1.3
Type
Thread A
Ø D (mm)
Ø B (mm)
C (mm)
b x h
Ø F (mm)
Ø d (mm)
Hc grub screw
Unlocking Torque in Nm
Max Axial load (N)
Weight (kg)
Documentation
Contact the supplier
SFERO Ecrous et bagues filetés de réglage et de serrage
ABM SFERO