2

V 1 - Heavy duty vertical toggle clamp

Manufacturer SERMAX
Description V 1, Heavy duty vertical toggle clamp
Part number V 1
Mass 2100 g
Product selection
Selector Reference Holding force (daN) Weight (g)
1 V 1 600 2100
Reference
Holding force (daN)
Weight (g)
Contact the supplier
SERMAX Appareils de serrage
SERMAX