Type ML - Mineral insulated with tails

Manufacturer Senmatic A/S
Description Type ML - mineral insulated with tails, Length 40 mm, Sheathdia./d-Neckdia. 1.0 × 8 mm, Wire length 50 mm, Number of thermocouples 1xTC - 401150111(V2.2)
Part number 401150111(V2.2)
Length 40 mm
Sheathdia./d-Neckdia. 1.0 × 8
Jacket material AISI 316
Working temperature K - NiCr-Ni -40 / +1000°C
CAD models
Please make sure this software has been installed.

Product selection

Series
Type ML
Imm. length/L1/mm (mm)
Sheathdia./d-Neckdia./D/mm
Jacket material
Wire/LK - mm (mm)
Number of thermocouples
1xTC
Thermoelement - Type/working temperature
Tolerance class

Documentation

Contact the supplier

Senmatic A/S

Senmatic A/S

Senmatic consists of two separate business units with shared administration and management: our Senmatic sensor division and our horticulture division, DGT by Senmatic. Our sensor division specializes in integrated sensor solutions for industry, while our horticulture division specializes in controller technology. Collectively, the two divisions employ approximately 90 people at our head office and production in Søndersø, Denmark. In addition, our sensor division has a subsidiary and production in China.

Google Map