Self locking counter nuts

Standard GB/T 805 - 1988
Description Self locking counter nut GB/T 805 M6
Part number GB/T 805 M6
Product selection
Selector Ref Nominal m (mm) s (mm) Pitch (mm)
1 GB/T 805 M6 M6 3 10 1
2 GB/T 805 M8 M8 4 13 1.25
3 GB/T 805 M10 M10 5 16 1.5
4 GB/T 805 M12 M12 5 18 1.75
5 GB/T 805 M14 M14 6 21 2
6 GB/T 805 M16 M16 6 24 2
7 GB/T 805 M18 M18 7 27 2.5
8 GB/T 805 M20 M20 7 30 2.5
9 GB/T 805 M22 M22 7 34 2.5
10 GB/T 805 M24 M24 9 36 3
11 GB/T 805 M27 M27 9 41 3
12 GB/T 805 M30 M30 9 46 3.5
13 GB/T 805 M36 M36 12 55 4
14 GB/T 805 M42 M42 12 65 4.5
15 GB/T 805 M48 M48 14 75 5
Ref
Nominal
m (mm)
s (mm)
Pitch (mm)
Users Who Downloaded This Product Also Downloaded
Page