1

Ultrasonic Insert - Type 2 : with head

Manufacturer SECAM Plastic fixing
Description Ultrasonic Insert, type 2, M2 X 0.40, length 4.6mm
Part Number IU 2 020 046 R048 L 0
Product selection
Selector Part Number Thread M (6H) L Ø A Ø B Well Ø
1 IU 2 020 046 R048 L 0 M2 X 0.40 4.6 3.6 3.1 3.2
2 IU 2 025 064 R055 L 0 M2.5 x 0.45 6.4 4.6 3.9 4.0
3 IU 2 030 064 R055 L 0 M3 X 0.50 6.4 4.6 3.9 4.0
4 IU 2 035 079 R064 L 0 M3.5 x 0.60 7.9 5.4 4.7 4.8
5 IU 2 040 090 R071 L 0 M4 X 0.70 9.0 6.3 5.5 5.6
6 IU 2 050 106 R079 L 0 M5 x 0.80 10.6 7.1 6.3 6.4
7 IU 2 060 140 R095 L 0 M6 X 1.00 14.0 8.7 7.9 8.0
8 IU 2 080 140 R111 L 0 M8 x 1.25 14.0 10.2 9.5 9.6
9 IU 2 100 143R140 L 0 M10 X 1.50 14.3 12.6 11.8 11.9
Part Number
Thread M (6H)
L
Ø A
Ø B
Well Ø
Contact the supplier
SECAM Plastic fixing Plastic and light alloy fixing inserts
SECAM Fixation