Self-threading hex screw - Type of extremity N° 2 and N° 3

Standard UNI 8116
Description Screw UNI 8116, 2.9x9.5/2
Part number UNI 8116, d 2.9 x l 9.5/2
Product selection
Selector Nominal Ø (mm) Pitch (mm) Head height (mm)
1 2.9 1.06 1.87
2 3.5 1.27 2.67
3 4.2 1.41 3.17
4 4.8 1.59 3.42
5 5.5 1.81 4.45
6 6.3 1.81 5.25
Nominal Ø (mm)
Pitch (mm)
Head height (mm)
Users Who Downloaded This Product Also Downloaded
Page