1

9206 EluFlex ZDUM Elastic bearing for compression, tension and shear loads

Manufacturer Schwingungsdämpfer Dresden GmbH
Description EluFlex 60-25 ZDUM
Part number 920600
Material Aluminium/Natural rubber
Product selection
Selector Part Number Description m max [kg] m max [kg] vertical s(m max) [mm] s(m max) [mm] vertical fo(m max) [Hz] fo(m max) [Hz] vertical Weight [kg]
1 920600 EluFlex 60-25 ZDUM 25 12 0.9 0.3 17.8 31.4 0.27
2 920601 EluFlex 60-50 ZDUM 50 25 0.9 0.3 18.5 29.4 0.27
3 920602 EluFlex 60-120 ZDUM 100 50 0.8 0.4 23.2 21.1 0.27
Part Number
Description
m max [kg]
m max [kg] vertical
s(m max) [mm]
s(m max) [mm] vertical
fo(m max) [Hz]
fo(m max) [Hz] vertical
Weight [kg]
Product Description
"tough, maintenance free and long durability
highly corrosion-resistant (seawater-resistant) and lightweight
impact loads up to 5g (compression / tension) and 2g (shear)
progressive (soft) stop in all end positions
mechanical breakaway lock, fail-safe"
Documentation
Contact the supplier
Schwingungsdämpfer Dresden GmbH Schwingungsdämpfer
Schwingungsdämpfer Dresden GmbH