SCHWEIZER
By SCHWEIZER

Die springs - Red = Heavy Duty

Manufacturer SCHWEIZER
Description Die springs - Red = Heavy Duty
Part number WZ-100253
Spindle diameter Dd 5 mm
Hollow diameter Dh 10 mm
Free length 25 mm
Spring rate 2.13 daN/mm
CAD models
Share
Please make sure this software has been installed.

Product selection

Spindle diameter Dd (mm)
Free length L0 (mm)
Spring rate R (daN/mm)
2.13
Max. stroke sn (mm)
7.5
Stroke (mm)
Hollow diameter Dh (mm)
10
Max. pressed length sc (mm)
8.9
Part Number
WZ-100253
Force Fn (daN)
16

Contact the supplier

SCHWEIZER

SCHWEIZER

Springs and Accessories

Google Map