1

Circuit Breakers for Equipment - Thermal T9

Manufacturer SCHURTER
Description Circuit Breakers for Equipment - Thermal T9-611
Part number T9-611
Omniclass number 23.35.29.29
Product selection
Selector Type Voltage AC Voltage DC Current I min Current I max Tripping type Actuation Type Mounting Illumation
1 T9-611 240 VAC 48 VDC 4 A 16 A Thermal Reset type Snap-In Version -
2 T9-311, threaded neck 240 VAC 48 VDC 4 A 16 A Thermal Reset type Threaded neck type non-illumated
3 T9-311, protection cap TZZ31 240 VAC 48 VDC 4 A 16 A Thermal Reset type Threaded neck type non-illumated
4 T9-711 240 VAC 48 VDC 4 A 16 A Thermal Reset type Snap-In Version non-illumated
Type
Voltage AC
Voltage DC
Current I min
Current I max
Tripping type
Actuation Type
Mounting
Illumation
Documentation
Contact the supplier
SCHURTER Electronic components
SCHURTER AG
Users Who Downloaded This Product Also Downloaded
Page