SM 1273-85 Socket Pins with spring-loaded balls

Manufacturer SCHOLZ MECHANIK
Description SM 1273-85 Socket Pins with spring-loaded balls
Part number 1237-8506X10
Product selection
Selector d1 -0.04 (mm) l1 +0.6 (mm) d2 (mm) d3 (mm) d4 (mm) l2 +/- 1 (mm) l3 (mm) l4 (mm) Location hole D12 Shearing resistance, double (kN) Max. tensile force unlubricated (N) Weight (kg)
1 6 10 6.5 38 17.3 5 27 10.8 6 2.2 8 0.019
2 6 15 6.5 38 17.3 5 27 10.8 6 2.2 8 0.02
3 6 20 6.5 38 17.3 5 27 10.8 6 2.2 8 0.022
4 6 25 6.5 38 17.3 5 27 10.8 6 2.2 8 0.023
5 6 30 6.5 38 17.3 5 27 10.8 6 2.2 8 0.024
6 6 50 6.5 38 17.3 5 27 10.8 6 2.2 8 0.028
7 8 15 8.7 38 17.3 6.3 28.6 10.8 8 4 15 0.025
8 8 20 8.7 38 17.3 6.3 28.6 10.8 8 4 15 0.027
9 8 25 8.7 38 17.3 6.3 28.6 10.8 8 4 15 0.029
10 8 30 8.7 38 17.3 6.3 28.6 10.8 8 4 15 0.031
11 8 50 8.7 38 17.3 6.3 28.6 10.8 8 4 15 0.039
12 10 15 12 47 17.3 8.7 28.6 10.8 10 6.2 30 0.048
13 10 20 12 47 17.3 8.7 28.6 10.8 10 6.2 30 0.051
14 10 25 12 47 17.3 8.7 28.6 10.8 10 6.2 30 0.054
15 10 30 12 47 17.3 8.7 28.6 10.8 10 6.2 30 0.057
16 10 50 12 47 17.3 8.7 28.6 10.8 10 6.2 30 0.07
17 12 20 14.5 47 17.3 9.5 28.6 10.8 12 9 32 0.061
18 12 30 14.5 47 17.3 9.5 28.6 10.8 12 9 32 0.069
19 12 40 14.5 47 17.3 9.5 28.6 10.8 12 9 32 0.078
20 12 50 14.5 47 17.3 9.5 28.6 10.8 12 9 32 0.087
d1 -0.04 (mm)
l1 +0.6 (mm)
d2 (mm)
d3 (mm)
d4 (mm)
l2 +/- 1 (mm)
l3 (mm)
l4 (mm)
Location hole D12
Shearing resistance, double (kN)
Max. tensile force unlubricated (N)
Weight (kg)
Documentation
Contact the supplier
SCHOLZ MECHANIK Drill Bushes, Standard Parts and Special Parts
SCHOLZ MECHANIK GmbH
Users Who Downloaded This Product Also Downloaded
Page