Vigi xC60 4P 25A AC 30/100/300mA Adaptable residual current device

Manufacturer Schneider Electric
Description Vigi xC60 4P 25A AC 30/100/300mA Adaptable residual current device, A9N26595
Part number A9N26595
Product selection
Selector Part number Description
1 A9N26595 Vigi xC60 4P 25A AC 30/100/300mA Adaptable residual current device, A9N26595
2 A9N26596 Vigi xC60 4P 25A AC 30/100/300mA Adaptable residual current device, A9N26596
3 A9N26597 Vigi xC60 4P 25A AC 30/100/300mA Adaptable residual current device, A9N26597
Part number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution
Users Who Downloaded This Product Also Downloaded
Page