TWIDO programmable controller - Analog I/O extension modules - Analog input module

Manufacturer Schneider Electric
Description TWIDO programmable controller, Analog I/O extension modules, Analog input module, 2 inputs, Input range : 0…10V 4…20mA
Part number TM2 AMI 2HT
Product selection
Selector Channel type Input range Part Number
1 2 inputs 0…10V 4…20mA TM2 AMI 2HT
2 2 inputs Thermocouple J,K,T TM2 AMI 2LT
3 4 inputs 0…10V 0…20mA TM2 AMI 4LT
4 8 inputs 0…10V 0…20mA TM2 AMI 8HT
5 8 inputs Pt100/1000 TM2 ARI 8LRJ
6 8 inputs Pt100/1000 TM2 ARI 8LT
7 8 inputs PTC/NTC TM2 ARI 8HT
Channel type
Input range
Part Number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control