Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A

Manufacturer Schneider Electric
Description Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT033
Part Number GV2RT033
Product selection
Selector Part Number Description
1 GV2RT033 Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT033
2 GV2RT043 Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT043
3 GV2RT053 Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT053
4 GV2RT063 Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT063
5 GV2RT213 Thermal-magnetic circuit-breaker TeSys GV2RT, with spring terminals, 0.25A to 23A - GV2RT213
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control