TeSys SK control relay - 2 NO - <= 690 V - AC coil

Manufacturer Schneider Electric
Description TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20P7
Part Number CA2SKE20P7
Product selection
Selector Part Number Description
1 CA2SKE20P7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20P7
2 CA2SKE20B7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20B7
3 CA2SKE20E7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20E7
4 CA2SKE20F7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20F7
5 CA2SKE20G7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20G7
6 CA2SKE20M7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20M7
7 CA2SKE20Q7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20Q7
8 CA2SKE20T7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20T7
9 CA2SKE20U7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20U7
10 CA2SKE20V7 TeSys SK control relay - 2 NO - <= 690 V - AC coil - CA2SKE20V7
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control