TeSys LE - enclosed DOL starter - 9 A to 12 A

Manufacturer Schneider Electric
Description TeSys LE - enclosed DOL starter - 9 A - 24 V AC coil
Part Number LE1D09B7
Product selection
Selector Part Number Description
1 LE1D09B7 TeSys LE - enclosed DOL starter - 9 A - 24 V AC coil
2 LE1D09E7 TeSys LE - enclosed DOL starter - 9 A - 48 V AC coil
3 LE1D09F7 TeSys LE - enclosed DOL starter - 9 A - 110 V AC coil
4 LE1D09FE7 TeSys LE - enclosed DOL starter - 9 A - 115 V AC coil
5 LE1D09G7 TeSys LE - enclosed DOL starter - 9 A - 127 V AC coil
6 LE1D09M7 TeSys LE - enclosed DOL starter - 9 A - 220 V AC coil
7 LE1D09N7 TeSys LE - enclosed DOL starter - 9 A - 415 V AC coil
8 LE1D09P7 TeSys LE - enclosed DOL starter - 9 A - 230 V AC coil
9 LE1D09Q7 TeSys LE - enclosed DOL starter - 9 A - 380 V AC coil
10 LE1D09R7 TeSys LE - enclosed DOL starter - 9 A - 440 V AC coil
11 LE1D09U7 TeSys LE - enclosed DOL starter - 9 A - 240 V AC coil
12 LE1D09V7 TeSys LE - enclosed DOL starter - 9 A - 400 V AC coil
13 LE1D12B7 TeSys LE - enclosed DOL starter - 12 A - 24 V AC coil
14 LE1D12E7 TeSys LE - enclosed DOL starter - 12 A - 48 V AC coil
15 LE1D12F7 TeSys LE - enclosed DOL starter - 12 A - 110 V AC coil
16 LE1D12FE7 TeSys LE - enclosed DOL starter - 12 A - 115 V AC coil
17 LE1D12G7 TeSys LE - enclosed DOL starter - 12 A - 127 V AC coil
18 LE1D12M7 TeSys LE - enclosed DOL starter - 12 A - 220 V AC coil
19 LE1D12N7 TeSys LE - enclosed DOL starter - 12 A - 415 V AC coil
20 LE1D12P7 TeSys LE - enclosed DOL starter - 12 A - 230 V AC coil
21 LE1D12Q7 TeSys LE - enclosed DOL starter - 12 A - 380 V AC coil
22 LE1D12R7 TeSys LE - enclosed DOL starter - 12 A - 440 V AC coil
23 LE1D12U7 TeSys LE - enclosed DOL starter - 12 A - 240 V AC coil
24 LE1D12V7 TeSys LE - enclosed DOL starter - 12 A - 400 V AC coil
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page