TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A

Manufacturer Schneider Electric
Description TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K06P7
Part Number LC3K06P7
Product selection
Selector Part Number Description
1 LC3K06P7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K06P7
2 LC3K06B7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K06B7
3 LC3K06M7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K06M7
4 LC3K06U7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K06U7
5 LC3K09B7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K09B7
6 LC3K09E7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K09E7
7 LC3K09M7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K09M7
8 LC3K09P7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K09P7
9 LC3K09U7 TeSys K - star delta starter - 3 x 3P (3 NO) - 6 A - 9 A - LC3K09U7
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control