TeSys K Differential thermal overload relays Class 10A by screw clamp terminals on downstream

Manufacturer Schneider Electric
Description TeSys K Differential thermal overload relays Class 10A by screw clamp terminals on downstream, relay setting range : 2,6…3,7
Part number LR7K0310
Product selection
Selector Relay setting range Function supported Part Number
1 0,11…0,16 Overload only LR2K0301
2 0,16… 0,23 Overload only LR2K0302
3 0,23…0,36 Overload only LR2K0303
4 0,36… 0,54 Overload only LR2K0304
5 0,54…0,8 Overload only LR2K0305
6 0,8… 1,2 Overload only LR2K0306
16 1,2…1,8 Overload only LR2K0307
17 1,8… 2,6 Overload only LR2K0308
18 2,6…3,7 Overload only LR2K0310
19 3,7… 5,5 Overload only LR2K0312
20 5,5…8 Overload only LR2K0314
21 8… 11,5 Overload only LR2K0316
22 10…14 Overload only LR2K0321
23 12… 16 Overload only LR2K0322
24 0,54…0,8 Overload + Unbalanced LR7K0305
25 0,8… 1,2 Overload + Unbalanced LR7K0306
26 1,2…1,8 Overload + Unbalanced LR7K0307
27 1,8… 2,6 Overload + Unbalanced LR7K0308
28 2,6…3,7 Overload + Unbalanced LR7K0310
29 3,7… 5,5 Overload + Unbalanced LR7K0312
30 5,5…8 Overload + Unbalanced LR7K0314
31 8… 11,5 Overload + Unbalanced LR7K0316
32 10…14 Overload + Unbalanced LR7K0321
33 12… 16 Overload + Unbalanced LR7K0322
Relay setting range
Function supported
Part Number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution