TeSys H failsafe direct slim motor starter screw connection

Manufacturer Schneider Electric
Description TeSys H failsafe direct slim motor starter 24VDC/0.18...2.4A screw connection
Part Number LZ7H2X4BD
Product selection
Selector Part Number Description
1 LZ7H2X4BD TeSys H failsafe direct slim motor starter 24VDC/0.18...2.4A screw connection
2 LZ7H2X4FU TeSys H direct slim motor starter 110-230VAC/0.18...2.4A screw connection
3 LZ7H6X5BD TeSys H failsafe direct slim motor starter 24VDC/1.5...6.5A screw connection
4 LZ7H6X5FU TeSys H direct slim motor starter 110-230VAC/1.5...6.5A screw connection
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution