TeSys H direct slim motor starter push in connection

Manufacturer Schneider Electric
Description TeSys H direct slim motor starter 24VDC/0.18...2.4A push in connection
Part Number LZ1H2X43BD
Product selection
Selector Part Number Description
1 LZ1H2X43BD TeSys H direct slim motor starter 24VDC/0.18...2.4A push in connection
2 LZ1HX243FU TeSys H direct slim motor starter 110-230VAC/0.18...2.4A Push in connection
3 LZ1H6X53BD TeSys H direct slim motor starter 24VDC/1.5...6.5A push in connection
4 LZ1H6X53FU TeSys H direct slim motor starter 110-230VAC/1.5...6.5A Push in connection
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution