TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle

Manufacturer Schneider Electric
Description TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P02B
Part Number GV4P02B
Product selection
Selector Part Number Description
1 GV4P02B TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P02B
2 GV4P02B6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P02B6
3 GV4P02S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P02S
4 GV4P02S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P02S6
5 GV4P03B TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P03B
6 GV4P03B6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P03B6
7 GV4P03S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P03S
8 GV4P03S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P03S6
9 GV4P07B TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P07B
10 GV4P07B6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P07B6
11 GV4P07S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P07S
12 GV4P07S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P07S6
13 GV4P115S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P115S6
14 GV4P12B TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P12B
15 GV4P12B6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P12B6
16 GV4P12S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P12S
17 GV4P12S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P12S6
18 GV4P25S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P25S
19 GV4P25S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P25S6
20 GV4P50S TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P50S
21 GV4P50S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P50S6
22 GV4P80S6 TeSys GV4P - thermal magnetic motor breaker 2A to 115A - EverLink connection - rotary handle - GV4P80S6
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control