TeSys D contactors for 125A AC-1 - 4 pole 2NO/2NC - For connection by screw clamp terminals and lugs - A.C. supply

Manufacturer Schneider Electric
Description TeSys D contactors for 125A AC-1 - 4 pole 2NO/2NC, For connection by screw clamp terminals and lugs, A.C. supply = 12 V
Part number LC1D80008J5
Product selection
Selector Non inductive loads maximum current (A) Number of phases NO/NC Instantaneous auxiliary contacts NC/NO A.C. supply (V) Coils frequency Part Number
1 125 2/2 0 12 50Hz LC1D80008J5
2 125 2/2 0 20 50/60Hz LC1D80008Z7
3 125 2/2 0 24 50Hz LC1D80008B5
4 125 2/2 0 24 50/60Hz LC1D80008B7
5 125 2/2 0 32 50Hz LC1D80008C5
6 125 2/2 0 42 50Hz LC1D80008D5
7 125 2/2 0 42 50/60Hz LC1D80008D7
8 125 2/2 0 48 60Hz LC1D80008E6
9 125 2/2 0 48 50/60Hz LC1D80008E7
10 125 2/2 0 110 50Hz LC1D80008F5
11 125 2/2 0 110 50/60Hz LC1D80008F7
12 125 2/2 0 115 50Hz LC1D80008FE5
13 125 2/2 0 115 50/60Hz LC1D80008FE7
14 125 2/2 0 120 60Hz LC1D80008G6
15 125 2/2 0 120 50/60Hz LC1D80008G7
16 125 2/2 0 200 50/60Hz LC1D80008L7
17 125 2/2 0 220 50Hz LC1D80008M5
18 125 2/2 0 220 60Hz LC1D80008M6
19 125 2/2 0 220 50/60Hz LC1D80008M7
20 125 2/2 0 230 50Hz LC1D80008P5
21 125 2/2 0 230 50/60Hz LC1D80008P7
22 125 2/2 0 240 50Hz LC1D80008U5
23 125 2/2 0 240 60Hz LC1D80008U6
24 125 2/2 0 240 50/60Hz LC1D80008U7
25 125 2/2 0 256 50Hz LC1D80008W5
26 125 2/2 0 277 60Hz LC1D80008W6
27 125 2/2 0 415 50/60Hz LC1D80008N7
28 125 2/2 0 380 50/60Hz LC1D80008Q7
29 125 2/2 0 400 50Hz LC1D80008V5
30 125 2/2 0 400 50/60Hz LC1D80008V7
31 125 2/2 0 440 60Hz LC1D80008R6
32 125 2/2 0 440 50/60Hz LC1D80008R7
33 125 2/2 0 480 60Hz LC1D80008T6
34 125 2/2 0 500 50Hz LC1D80008S5
35 125 2/2 0 500 60Hz LC1D80008S6
36 125 2/2 0 600 60Hz LC1D80008X6
37 125 2/2 0 660 50Hz LC1D80008Y5
Non inductive loads maximum current (A)
Number of phases NO/NC
Instantaneous auxiliary contacts NC/NO
A.C. supply (V)
Coils frequency
Part Number
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution