TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs

Manufacturer Schneider Electric
Description TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046P7
Part Number LC1D1150046P7
Product selection
Selector Part Number Description
1 LC1D1150046P7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046P7
2 LC1D1150046B5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046B5
3 LC1D1150046B7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046B7
4 LC1D1150046BD TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046BD
5 LC1D1150046E7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046E7
6 LC1D1150046F5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046F5
7 LC1D1150046F7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046F7
8 LC1D1150046FD TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046FD
9 LC1D1150046GD TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046GD
10 LC1D1150046M5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046M5
11 LC1D1150046M7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046M7
12 LC1D1150046MD TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046MD
13 LC1D1150046N5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046N5
14 LC1D1150046P5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046P5
15 LC1D1150046U5 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046U5
16 LC1D1150046U7 TeSys D contactor - 4P(4 NO) - AC-1 - <= 440 V 200 A - connection with lugs - LC1D1150046U7
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page