TeSys BV4 - Motor circuit breaker - EverlLink connection - rotary handle

Manufacturer Schneider Electric
Description TeSys BV4 Motor Circuit Breaker 600Y/347V 2A Everlink
Part Number BV4R02D
Product selection
Selector Part Number Description
1 BV4R02D TeSys BV4 Motor Circuit Breaker 600Y/347V 2A Everlink
2 BV4R02G TeSys BV4 Motor Circuit Breaker 600Y/347V 2A Everlink
3 BV4R02J TeSys BV4 Motor Circuit Breaker 600Y/347V 2A Everlink
4 BV4R03D TeSys BV4 Motor Circuit Breaker 600Y/347V 3.5A Everlink
5 BV4R03G TeSys BV4 Motor Circuit Breaker 600Y/347V 3.5A Everlink
6 BV4R03J TeSys BV4 Motor Circuit Breaker 600Y/347V 3.5A Everlink
7 BV4R07D TeSys BV4 Motor Circuit Breaker 600Y/347V 7A Everlink
8 BV4R07G TeSys BV4 Motor Circuit Breaker 600Y/347V 7A Everlink
9 BV4R07J TeSys BV4 Motor Circuit Breaker 600Y/347V 7A Everlink
10 BV4R12D TeSys BV4 Motor Circuit Breaker 600Y/347V 12.5.5A Everlink
11 BV4R12G TeSys BV4 Motor Circuit Breaker 600Y/347V 12.5A Everlink
12 BV4R12J TeSys BV4 Motor Circuit Breaker 600Y/347V 12.5A Everlink
13 BV4R25D TeSys BV4 Motor Circuit Breaker 600Y/347V 25A Everlink
14 BV4R25G TeSys BV4 Motor Circuit Breaker 600Y/347V 25A Everlink
15 BV4R25J TeSys BV4 Motor Circuit Breaker 600Y/347V 25A Everlink
16 BV4R50D TeSys BV4 Motor Circuit Breaker 600Y/347V 50A Everlink
17 BV4R50G TeSys BV4 Motor Circuit Breaker 600Y/347V 50A Everlink
18 BV4R50J TeSys BV4 Motor Circuit Breaker 600Y/347V 50A Everlink
19 BV4R80D TeSys BV4 Motor Circuit Breaker 600Y/347V 80A Everlink
20 BV4R80G TeSys BV4 Motor Circuit Breaker 600Y/347V 80A Everlink
21 BV4R80J TeSys BV4 Motor Circuit Breaker 600Y/347V 80A Everlink
22 BV4R115D TeSys BV4 Motor Circuit Breaker 600Y/347V 115A Everlink
23 BV4R115G TeSys BV4 Motor Circuit Breaker 600Y/347V 115A Everlink
24 BV4R115J TeSys BV4 Motor Circuit Breaker 600Y/347V 115A Everlink
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution
Users Who Downloaded This Product Also Downloaded
Page