TeSys B contactor 3P 2750A 240V AC

TeSys B contactor 3P 2750A 240V AC

Manufacturer Schneider Electric
Description TeSys B contactor 3P 2750A 240V AC - LC1BR33M22
Part Number LC1BR33M22
Product selection
Selector Part Number Description
1 LC1BR33M22 TeSys B contactor 3P 2750A 240V AC - LC1BR33M22
12 LC1BR33ED22 TeSys B contactor 3P 2750A 240V AC - LC1BR33ED22
23 LC1BR33F13 TeSys B contactor 3P 2750A 240V AC - LC1BR33F13
24 LC1BR33F22 TeSys B contactor 3P 2750A 240V AC - LC1BR33F22
25 LC1BR33F31 TeSys B contactor 3P 2750A 240V AC - LC1BR33F31
26 LC1BR33F40 TeSys B contactor 3P 2750A 240V AC - LC1BR33F40
27 LC1BR33G13 TeSys B contactor 3P 2750A 240V AC - LC1BR33G13
28 LC1BR33G22 TeSys B contactor 3P 2750A 240V AC - LC1BR33G22
29 LC1BR33G31 TeSys B contactor 3P 2750A 240V AC - LC1BR33G31
2 LC1BR33G40 TeSys B contactor 3P 2750A 240V AC - LC1BR33G40
3 LC1BR33M13 TeSys B contactor 3P 2750A 240V AC - LC1BR33M13
4 LC1BR33M31 TeSys B contactor 3P 2750A 240V AC - LC1BR33M31
5 LC1BR33M40 TeSys B contactor 3P 2750A 240V AC - LC1BR33M40
6 LC1BR33MD22 TeSys B contactor 3P 2750A 240V AC - LC1BR33MD22
7 LC1BR33MD31 TeSys B contactor 3P 2750A 240V AC - LC1BR33MD31
8 LC1BR33N13 TeSys B contactor 3P 2750A 240V AC - LC1BR33N13
9 LC1BR33N22 TeSys B contactor 3P 2750A 240V AC - LC1BR33N22
10 LC1BR33N31 TeSys B contactor 3P 2750A 240V AC - LC1BR33N31
11 LC1BR33N40 TeSys B contactor 3P 2750A 240V AC - LC1BR33N40
13 LC1BR33P22 TeSys B contactor 3P 2750A 240V AC - LC1BR33P22
14 LC1BR33Q13 TeSys B contactor 3P 2750A 240V AC - LC1BR33Q13
15 LC1BR33Q22 TeSys B contactor 3P 2750A 240V AC - LC1BR33Q22
16 LC1BR33Q31 TeSys B contactor 3P 2750A 240V AC - LC1BR33Q31
17 LC1BR33Q40 TeSys B contactor 3P 2750A 240V AC - LC1BR33Q40
18 LC1BR33R22 TeSys B contactor 3P 2750A 240V AC - LC1BR33R22
19 LC1BR33U13 TeSys B contactor 3P 2750A 240V AC - LC1BR33U13
20 LC1BR33U22 TeSys B contactor 3P 2750A 240V AC - LC1BR33U22
21 LC1BR33U31 TeSys B contactor 3P 2750A 240V AC - LC1BR33U31
22 LC1BR33U40 TeSys B contactor 3P 2750A 240V AC - LC1BR33U40
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control