TeSys B contactor 3P 2000A 240V AC

TeSys B contactor 3P 2000A 240V AC

Manufacturer Schneider Electric
Description TeSys B contactor 3P 2000A 240V AC - LC1BP33F13
Part Number LC1BP33F13
Product selection
Selector Part Number Description
1 LC1BP33F13 TeSys B contactor 3P 2000A 240V AC - LC1BP33F13
12 LC1BP33F22 TeSys B contactor 3P 2000A 240V AC - LC1BP33F22
21 LC1BP33F31 TeSys B contactor 3P 2000A 240V AC - LC1BP33F31
22 LC1BP33F40 TeSys B contactor 3P 2000A 240V AC - LC1BP33F40
23 LC1BP33FD22 TeSys B contactor 3P 2000A 240V AC - LC1BP33FD22
24 LC1BP33G13 TeSys B contactor 3P 2000A 240V AC - LC1BP33G13
25 LC1BP33G22 TeSys B contactor 3P 2000A 240V AC - LC1BP33G22
26 LC1BP33G31 TeSys B contactor 3P 2000A 240V AC - LC1BP33G31
27 LC1BP33G40 TeSys B contactor 3P 2000A 240V AC - LC1BP33G40
2 LC1BP33M13 TeSys B contactor 3P 2000A 240V AC - LC1BP33M13
3 LC1BP33M22 TeSys B contactor 3P 2000A 240V AC - LC1BP33M22
4 LC1BP33M31 TeSys B contactor 3P 2000A 240V AC - LC1BP33M31
5 LC1BP33M40 TeSys B contactor 3P 2000A 240V AC - LC1BP33M40
6 LC1BP33N13 TeSys B contactor 3P 2000A 240V AC - LC1BP33N13
7 LC1BP33N22 TeSys B contactor 3P 2000A 240V AC - LC1BP33N22
8 LC1BP33N31 TeSys B contactor 3P 2000A 240V AC - LC1BP33N31
9 LC1BP33N40 TeSys B contactor 3P 2000A 240V AC - LC1BP33N40
10 LC1BP33P22 TeSys B contactor 3P 2000A 240V AC - LC1BP33P22
11 LC1BP33Q13 TeSys B contactor 3P 2000A 240V AC - LC1BP33Q13
13 LC1BP33Q22 TeSys B contactor 3P 2000A 240V AC - LC1BP33Q22
14 LC1BP33Q31 TeSys B contactor 3P 2000A 240V AC - LC1BP33Q31
15 LC1BP33Q40 TeSys B contactor 3P 2000A 240V AC - LC1BP33Q40
16 LC1BP33R22 TeSys B contactor 3P 2000A 240V AC - LC1BP33R22
17 LC1BP33U13 TeSys B contactor 3P 2000A 240V AC - LC1BP33U13
18 LC1BP33U22 TeSys B contactor 3P 2000A 240V AC - LC1BP33U22
19 LC1BP33U31 TeSys B contactor 3P 2000A 240V AC - LC1BP33U31
20 LC1BP33U40 TeSys B contactor 3P 2000A 240V AC - LC1BP33U40
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control