Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed

Manufacturer Schneider Electric
Description Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48684
Part Number 48684
Product selection
Selector Part Number Description
1 48684 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48684
2 48685 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48685
3 48687 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48687
4 48690 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48690
5 48879 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48879
6 48880 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48880
7 48881 Switch-disconnector Masterpact NW10...40 HADC-900 V - 4 poles - fixed - 48881
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution