Spacial SD

Manufacturer Schneider Electric
Description Steel Desk Spacial SD H1400xW1000xD845. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035.
Part Number NSYSDF108
Enclosure nominal height 1400
Enclosure nominal width 1000
Enclosure nominal depth 845
Product selection
Selector Part Number Description Enclosure nominal height Enclosure nominal width Enclosure nominal depth
1 NSYSD6 Steel Desk Spacial SD H1000xW600xD466. Blind door Monoblock Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 600 466
2 NSYSD8 Steel Desk Spacial SD H1000xW800xD466. Blind door Monoblock Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 800 466
3 NSYSD10 Steel Desk Spacial SD H1000xW1000xD466. Blind door Monoblock Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 1000 466
4 NSYSD12 Steel Desk Spacial SD H1000xW1200xD466. Blind door Monoblock Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 1200 466
5 NSYSD6R Steel Desk Spacial SD H1000xW600xD597. Blind door Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 600 597
6 NSYSD8R Steel Desk Spacial SD H1000xW800xD597. Blind door Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 800 597
7 NSYSD10R Steel Desk Spacial SD H1000xW1000xD597. Blind door Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 1000 597
8 NSYSD12R Steel Desk Spacial SD H1000xW1200xD597. Blind door Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1000 1200 597
9 NSYSDF1010 Steel Desk Spacial SD H1400xW1000xD1045. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1000 1045
10 NSYSDF108 Steel Desk Spacial SD H1400xW1000xD845. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1000 845
11 NSYSDF1210 Steel Desk Spacial SD H1400xW1200xD1045. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1200 1045
12 NSYSDF128 Steel Desk Spacial SD H1400xW1200xD845. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1200 845
13 NSYSDF1610 Steel Desk Spacial SD H1400xW1600xD1045. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1600 1045
14 NSYSDF168 Steel Desk Spacial SD H1400xW1600xD845. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 1600 845
15 NSYSDF810 Steel Desk Spacial SD H1400xW800xD1045. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 800 1045
16 NSYSDF88 Steel Desk Spacial SD H1400xW800xD845. Blind door Front console. Rear access Pneumatic desk lid opening stay Adjustmen rails and brackets for mounting plate Locking system DB 3mm IP 55, IK 10, RAL 7035. 1400 800 845
Part Number
Description
Enclosure nominal height
Enclosure nominal width
Enclosure nominal depth
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution