Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways

Manufacturer Schneider Electric
Description Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways - SDEL18X4MBGX45
Part number SDEL18X4MBGX45
Product selection
Selector Part Number Description
1 SDEL18X4MBGX45 Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways - SDEL18X4MBGX45
2 SDEL18X4MBGX45T Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways - SDEL18X4MBGX45T
3 SDEL18X4MBGX63 Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways - SDEL18X4MBGX63
4 SDEL18X4MBGX63T Square-D EL consumer unit, split-bus with RCBO MGBX, 8+4 ways - SDEL18X4MBGX63T
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution