SM6_36_PM-750_630A

Manufacturer Schneider Electric
Description SM6-36 PM750 IAC16kA 1s 630A C4
Part Number SM62FS36I4P206CR02
Product selection
Selector Part Number Description
1 SM62FS36I4P206CR02 SM6-36 PM750 IAC16kA 1s 630A C4
2 SM62FS36I4P206CR01 SM6-36 PM IAC16kA 1s 630A
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution