Servomotor SH3 205 36,9Nm,key,single,brake,90°conn

Manufacturer Schneider Electric
Description Servomotor SH3 205 36,9Nm,key,single,brake,90°conn.IP54/IP65,3.8k RPM
Part Number SH32051P11F2000
Product selection
Selector Part Number Description
1 SH32051P11F2000 Servomotor SH3 205 36,9Nm,key,single,brake,90°conn.IP54/IP65,3.8k RPM
2 SH32051P11F2100 Servomotor SH3 205 36,9Nm,key,single,brake,90°conn.IP65/IP65,3.8k RPM
3 SH32051P11F2200 Servomotor SH3 205 36,9Nm,key,single,brake,90°conn.IP65/IP67,3.8k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page