Servomotor SH3 140 33,4Nm,nokey,multi,nobrake,str.conn

Manufacturer Schneider Electric
Description Servomotor SH3 140 33,4Nm,nokey,multi,nobrake,str.conn,IP54/IP65,4k RPM
Part Number SH31404P02A1000
Product selection
Selector Part Number Description
1 SH31404P02A1000 Servomotor SH3 140 33,4Nm,nokey,multi,nobrake,str.conn,IP54/IP65,4k RPM
2 SH31404P02A1100 Servomotor SH3 140 33,4Nm,nokey,multi,nobrake,str.conn,IP65/IP65,4k RPM
3 SH31404P02A1200 Servomotor SH3 140 33,4Nm,nokey,multi,nobrake,str.conn,IP65/IP67,4k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page