Servomotor SH3 140 33,4Nm,key,multi,brake,90°conn

Manufacturer Schneider Electric
Description Servomotor SH3 140 33,4Nm,key,multi,brake,90°conn.IP54/IP65,4k RPM
Part Number SH31404P12F2000
Product selection
Selector Part Number Description
1 SH31404P12F2000 Servomotor SH3 140 33,4Nm,key,multi,brake,90°conn.IP54/IP65,4k RPM
2 SH31404P12F2100 Servomotor SH3 140 33,4Nm,key,multi,brake,90°conn.IP65/IP65,4k RPM
3 SH31404P12F2200 Servomotor SH3 140 33,4Nm,key,multi,brake,90°conn.IP65/IP67,4k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control