Servomotor SH3 100 5,8Nm,nokey,single,brake,90°conn

Manufacturer Schneider Electric
Description Servomotor SH3 100 5,8Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
Part Number SH31002P01F2000
Product selection
Selector Part Number Description
1 SH31002P01F2000 Servomotor SH3 100 5,8Nm,nokey,single,brake,90°conn.IP54/IP65,6k RPM
2 SH31002P01F2100 Servomotor SH3 100 5,8Nm,nokey,single,brake,90°conn.IP65/IP65,6k RPM
3 SH31002P01F2200 Servomotor SH3 100 5,8Nm,nokey,single,brake,90°conn.IP65/IP67,6k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control