Servomotor SH3 100 10Nm,key,multi,brake,str.conn

Manufacturer Schneider Electric
Description Servomotor SH3 100 10Nm,key,multi,brake,str.conn,IP54/IP65,6k RPM
Part Number SH31004P12F1000
Product selection
Selector Part Number Description
1 SH31004P12F1000 Servomotor SH3 100 10Nm,key,multi,brake,str.conn,IP54/IP65,6k RPM
2 SH31004P12F1100 Servomotor SH3 100 10Nm,key,multi,brake,str.conn,IP65/IP65,6k RPM
3 SH31004P12F1200 Servomotor SH3 100 10Nm,key,multi,brake,str.conn,IP65/IP67,6k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control