Servomotor SH3 070 1,4Nm,nokey,multi,brake,90°conn

Manufacturer Schneider Electric
Description Servomotor SH3 070 1,4Nm,nokey,multi,brake,90°conn.IP54/IP65,8k RPM
Part Number SH30701P02F2000
Product selection
Selector Part Number Description
1 SH30701P02F2000 Servomotor SH3 070 1,4Nm,nokey,multi,brake,90°conn.IP54/IP65,8k RPM
2 SH30701P02F2100 Servomotor SH3 070 1,4Nm,nokey,multi,brake,90°conn.IP65/IP65,8k RPM
3 SH30701P02F2200 Servomotor SH3 070 1,4Nm,nokey,multi,brake,90°conn.IP65/IP67,8k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control