Servomotor SH3 055 0,8Nm,key,single,nobrake,90°conn

Manufacturer Schneider Electric
Description Servomotor SH3 055 0,8Nm,key,single,nobrake,90°conn.IP54/IP65,9k RPM
Part Number SH30552P11A2000
Product selection
Selector Part Number Description
1 SH30552P11A2000 Servomotor SH3 055 0,8Nm,key,single,nobrake,90°conn.IP54/IP65,9k RPM
2 SH30552P11A2100 Servomotor SH3 055 0,8Nm,key,single,nobrake,90°conn.IP65/IP65,9k RPM
3 SH30552P11A2200 Servomotor SH3 055 0,8Nm,key,single,nobrake,90°conn.IP65/IP67,9k RPM
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control