Servo motor BMI 70mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 70mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI0703P11F_sb111008
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI0703P11F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI0703P11F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
2 BMI0703P12F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
3 BMI0703P16F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
4 BMI0703P17F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
5 BMI0703P31F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
6 BMI0703P32F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
7 BMI0703P36F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
8 BMI0703P37F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
9 BMI0703T11F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
10 BMI0703T12F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
11 BMI0703T16F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
12 BMI0703T17F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
13 BMI0703T31F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
14 BMI0703T32F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
15 BMI0703T36F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
16 BMI0703T37F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control