Servo motor BMI 70mm - 2 stages - 1/3 phase - smooth shaft - with holding brake with Power supply module, Communication interface card, Connection module with internal terminals

Manufacturer Schneider Electric
Description Servo motor BMI 70mm - 2 stages - 1/3 phase - smooth shaft - with holding brake with Power supply module, Communication interface card, Connection module with internal terminals
Part Number BMI0702T06F_sb110989
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9105
Motor BMI0702T06F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI0702P01F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
2 BMI0702P02F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
3 BMI0702P06F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
4 BMI0702P07F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
5 BMI0702P21F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
6 BMI0702P22F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
7 BMI0702P26F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
8 BMI0702P27F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
9 BMI0702T01F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
10 BMI0702T02F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
11 BMI0702T06F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
12 BMI0702T07F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
13 BMI0702T21F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
14 BMI0702T22F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
15 BMI0702T26F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
16 BMI0702T27F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9105 rear
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control