Servo motor BMI 70mm - 2 stages - 1/3 phase - smooth shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 70mm - 2 stages - 1/3 phase - smooth shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI0702P07F_sb110986
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI0702P07F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI0702P01F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
2 BMI0702P02F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
3 BMI0702P06F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
4 BMI0702P07F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
5 BMI0702P21F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
6 BMI0702P22F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
7 BMI0702P26F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
8 BMI0702P27F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
9 BMI0702T01F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
10 BMI0702T02F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
11 BMI0702T06F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
12 BMI0702T07F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
13 BMI0702T21F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
14 BMI0702T22F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
15 BMI0702T26F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
16 BMI0702T27F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control