Servo motor BMI 70mm - 2 stages - 1/3 phase - keyed shaft - without holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 70mm - 2 stages - 1/3 phase - keyed shaft - without holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI0702P11A_sb110996
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI0702P11A
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI0702P11A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
2 BMI0702P12A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
3 BMI0702P16A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
4 BMI0702P17A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
5 BMI0702P31A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
6 BMI0702P32A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
7 BMI0702P36A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
8 BMI0702P37A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
9 BMI0702T11A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
10 BMI0702T12A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
11 BMI0702T16A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
12 BMI0702T17A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
13 BMI0702T31A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
14 BMI0702T32A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
15 BMI0702T36A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
16 BMI0702T37A LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control