Servo motor BMI 70mm - 2 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with internal terminals

Manufacturer Schneider Electric
Description Servo motor BMI 70mm - 2 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with internal terminals
Part Number BMI0702P11F_sb111003
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9105
Motor BMI0702P11F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI0702P11F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
2 BMI0702P12F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
3 BMI0702P16F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
4 BMI0702P17F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
5 BMI0702P31F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
6 BMI0702P32F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
7 BMI0702P36F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
8 BMI0702P37F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
9 BMI0702T11F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
10 BMI0702T12F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
11 BMI0702T16F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
12 BMI0702T17F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
13 BMI0702T31F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
14 BMI0702T32F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
15 BMI0702T36F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
16 BMI0702T37F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9105 top
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control