Servo motor BMI 100mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 100mm - 3 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI1003P11F_sb111040
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI1003P11F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI1003P11F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
2 BMI1003P12F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
3 BMI1003P16F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
4 BMI1003P17F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
5 BMI1003P31F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
6 BMI1003P32F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
7 BMI1003P36F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
8 BMI1003P37F LXM32ixxx VW3M9001 rear VW3M9022 top VW3M9101 rear
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control