Servo motor BMI 100mm - 2 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors

Manufacturer Schneider Electric
Description Servo motor BMI 100mm - 2 stages - 1/3 phase - keyed shaft - with holding brake with Power supply module, Communication interface card, Connection module with industrial connectors
Part Number BMI1002P11F_sb111034
Part Number1 VW3M9001
Part Number2 VW3M9022
Part Number3 VW3M9101
Motor BMI1002P11F
Quantity1 1
Quantity2 1
Quantity3 1
Product selection
Selector Motor Drive control unit Connection module for main supply Position Connection module for brake resistor Position Connection module Position
1 BMI1002P11F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
2 BMI1002P12F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
3 BMI1002P16F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
4 BMI1002P17F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
5 BMI1002P31F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
6 BMI1002P32F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
7 BMI1002P36F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
8 BMI1002P37F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
9 BMI1002T11F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
10 BMI1002T12F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
11 BMI1002T16F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
12 BMI1002T17F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
13 BMI1002T31F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
14 BMI1002T32F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
15 BMI1002T36F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
16 BMI1002T37F LXM32ixxx VW3M9001 top VW3M9022 rear VW3M9101 top
Motor
Drive control unit
Connection module for main supply
Position
Connection module for brake resistor
Position
Connection module
Position
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control