Servo motor BMH - 100 Nm - 3000 rpm - untapped shaft - with brake - IP65/IP67

Manufacturer Schneider Electric
Description servo motor BMH - 100 Nm - 3000 rpm - untapped shaft - with brake - IP65/IP67
Part Number BMH1904P21F2A
Product selection
Selector Part Number Description Flange Peak Holding break Connection Product compatibility
1 BMH1904P21F2A servo motor BMH - 100 Nm - 3000 rpm - untapped shaft - with brake - IP65/IP67 190 IP65/IP67 untapped with 1 rotatable right-angled connector, 1 straight connector LXM32MC10N4
2 BMH1904P22F2A servo motor BMH - 100 Nm - 3000 rpm - untapped shaft - with brake - IP65/IP67 190 IP65/IP67 untapped with 1 rotatable right-angled connector, 1 straight connector LXM32MC10N4
Part Number
Description
Flange
Peak
Holding break
Connection
Product compatibility
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Automation and Control
Users Who Downloaded This Product Also Downloaded
Page