Resi9 Switch disconnector 3P 25A…63A

Manufacturer Schneider Electric
Description Resi9 Switch disconnector 3P 25A…63A, R9S64340, R9F64406
Part number R9S64340
Product selection
Selector Part Number Description
1 R9S64340 Resi9 Switch disconnector 3P 25A…63A, R9S64340, R9F64406
2 R9S64325 Resi9 Switch disconnector 3P 25A…63A, R9S64325, R9S64325
3 R9S64363 Resi9 Switch disconnector 3P 25A…63A, R9S64363
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution