Resi9 RCCB 2P 63A-100A 30-300mA AC-type residual current circuit breaker

Manufacturer Schneider Electric
Description Resi9 RCCB 2P 63A-100A 30-300mA AC-type residual current circuit breaker - R9R81263
Part Number R9R81263
Product selection
Selector Part Number Description
1 R9R81263 Resi9 RCCB 2P 63A-100A 30-300mA AC-type residual current circuit breaker - R9R81263
2 R9R81291 Resi9 RCCB 2P 63A-100A 30-300mA AC-type residual current circuit breaker - R9R81291
3 R9R85291 Resi9 RCCB 2P 63A-100A 30-300mA AC-type residual current circuit breaker - R9R85291
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution
Users Who Downloaded This Product Also Downloaded
Page