Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker

Manufacturer Schneider Electric
Description Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87806
Part Number R9D87806
Product selection
Selector Part Number Description
1 R9D87806 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87806
2 R9D87810 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87810
3 R9D87816 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87816
4 R9D87820 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87820
5 R9D87832 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87832
6 R9D87850 Resi9 RCBO 1PPNs 6A…50A B 30mA A-type 6000A Residual current and overload breaker - R9D87850
Part Number
Description
Documentation
Contact the supplier
Schneider Electric Schneider Electric - Electrical Distribution
Users Who Downloaded This Product Also Downloaded
Page